PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueLine Interalu, 17.8 W, 1130x50 mm, SAPP, 2500 lm, 3000 K, CRI>90, DALI, UGR19, Wieland, TP(b)

RC536B 25S/930 PSD W5L113 SAPP W5-M/F BK

Product Description

1130x50 mm, Interalu SAPP ceiling version, Steel, Black, Signal black (RAL9004), Recessed, Power supply unit with DALI interface, 2500 lm, 17.8 W, 135 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class

Order code: 910505105514
Full order code: 872016962232600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads