Philips TrueBlend Recessed, 18.4 W, 1200X300 mm, B30, 2800 lm, 4000 K, CRI>80, UGR19, TP(b), EL-DC
RC453B 28S/840 DLO L1200W300B30 SC
Product Description
1200X300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 18.4 W, 152.2 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>80, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -