PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueBlend Recessed, 29 W, 1200X100 mm, B40, 2800 lm, 4000 K, CRI>90, UGR19, TP(b), EL-DC

RC455B 28S/940 MLO L1200 W100 B40 SC

Product Description

1200X100 mm, Bandraster ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 29 W, 97 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Micro-lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105903
Full order code: 872016963366700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads