PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueBlend Recessed, 29.5 W, 1722X100 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC455B 36S/940 MCW-M U4W3L1722W100B30SC

Product Description

1722X100 mm, Bandraster ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3600 lm, 29.5 W, 122 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, L65≤3000 cd/m², Reflector, White reflector, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting, Emergency lighting 3 hours duration basic version

Order code: 910505105902
Full order code: 872016963365000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads