PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueBlend Recessed, Recessed, UltraEfficient, 25 W, 1200X150 mm, B30, 2800 lm, 4000 K, Wireless, Interact Ready, U4, Wieland, TP(b), EL-DC

RC453X 28S/UE840MXO9010 U4W3L1200W150B30

Product Description

Recessed, 1200X150 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 2800 lm, 25 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103985
Full order code: 872016962209800

Specifications

  • Lamp family code
    28S [LED module, system flux 2800 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads