Philips TrueBlend Recessed, Recessed, 32.5 W, 1497X150 mm, B30, 4000 lm, 4000 K, CRI>90, UGR16, Wieland, TP(b), ELD3h/EL-DC
RC455X 40S/940 DLO ELD3 W6 L1497 W200B30
Product Description
Recessed, 1497X150 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 32.5 W, 123 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Wieland/Adels connector 6-pole (4-pole mains and 2-pole control signal), TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version, DC operated central emergency lighting
Specifications
- Lamp family code 40S [LED module, system flux 4000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -