Philips TrueBlend Recessed, Recessed, 23.5 W, 1722x100 mm, B40, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4, Wieland, TP(b), EL-DC
RC455X 36S/940 DLO U4 W3 L1722 W200 B40
Product Description
Recessed, 1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code 36S [LED Module, system flux 3600 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -