PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueBlend Recessed, Recessed, 23.5 W, 1722x100 mm, B40, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U5, Wieland, TP(b), EL-DC

RC455X 36S/940 DLOU5 9016W3 L1722W185B40

Product Description

Recessed, 1722x100 mm, Steel, White, Traffic white (RAL9016), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Sensor ready driver Interact System ready for central emergency lighting, Interact SC1500 Multi-sensor bundle, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103923
Full order code: 872016962147300

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads