PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SlimBlend Gen2, 27 W, 3400 lm, 3000 K, CRI>90, DALI, UGR19

RC330V 36S/930 PSD W60L60 MXO SC

Product Description

Steel, White, Power supply unit with DALI interface, 3400 lm, 27 W, 127 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 910505102485
Full order code: 872016901124300

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads