Philips SlimBlend Gen2, 27 W, 3400 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, EL-DC
RC332V 36S/930 SEIA W62L62 IA4 MXO
Product Description
Steel, White, Sensor ready driver Interact System ready for central emergency lighting, 3400 lm, 27 W, 127 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting
Specifications
- Lamp family code 36S [LED Module, system flux 3600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -