PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SlimBlend Gen2, 31.5 W, 4000 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, EL-DC

RC330V 42S/930 SEIA W60L60 IA4 MXO

Product Description

Steel, White, Sensor ready driver Interact System ready for central emergency lighting, 4000 lm, 31.5 W, 127 lm/W, 3000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505102452
Full order code: 872016901471800

Specifications

  • Lamp family code
    42S [LED Module, system flux 4200 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads