Philips PowerBalance RC360B, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, Wieland
RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3400 lm, 26 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, SC | Safety cable
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing