Philips PowerBalance RC360B, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, UGR19, Wieland
RC360B 34S/940 DEIA W60L60 VPC W3W2
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 26 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation, DC operated central emergency lighting
Specifications
- Lamp family code LED34S [LED module, system flux 3400 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing