Philips PowerBalance gen2, Recessed, UltraEfficient, 20 W, 620x620 mm, VPC, 3400 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b), EL-DC
RC463B 34S/UE840 DEIA W62L62 VPC CWL
Product Description
Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 20 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing