Philips PowerBalance gen2, Recessed, 29 W, 620x620 mm, VPC, 4000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4, TP(b), EL-DC
RC463B 40S/940 SEIA W62L62 VPC CWL U4
Product Description
Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 4000 lm, 29 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing