Philips PowerBalance gen2, Recessed, BioUp, 64 W, 600x600 mm, VPC, 8000 lm, Tunable white 2700-5000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC461B 80S/TW927 SEIA W60L60 CWLVPC U4SC
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 8000 lm, 64 W, 131 lm/W, Tunable white 2700-5000 K, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing