Philips PowerBalance gen2, Recessed, 64 W, 1200x300 mm, VPC, 7800 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, Wieland, TP(b), EL-DC
RC461B 80S/TW9 SEIA W30L120 VPC CWL U4
Product Description
Recessed, 1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 7800 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, CRI>90, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing