Philips PowerBalance gen2, UltraEfficient, 23 W, 600x600 mm, VPC, 4000 lm, 4000 K, CRI>80, Wireless, Interact Ready, UGR16, U4
RC461B 40S/840 SEIA W60L60 VPC U4 UE
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>80, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing