PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PowerBalance gen2, 25 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4

RC461B 34S/940 SEIA W60L60 VPC U4 SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 3400 lm, 25 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, SC | Safety cable

Order code: 910505101720
Full order code: 871869998040500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing

Downloads