Philips PowerBalance gen2, 64 W, 620x620 mm, CPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, Wieland
RC463B 80S/TW9 DIA W62L62 CPC W3W2
Product Description
620x620 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing