PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PowerBalance gen2, 64 W, 670x670 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19

RC468B 80S/TW9 DIA W67L67 VPC

Product Description

670x670 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 910505101681
Full order code: 871869998001600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing

Downloads