Philips PowerBalance gen2, 24 W, 620x620 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, UGR16
RC463B 34S/940 DEIA W62L62 VPC
Product Description
620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Lighting for wellbeing