PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire panel gen5, All-in, 28 W, 600x600 mm, VPC, 3400 lm, 3600 lm, 3000 K, 4000 K, UGR19

RC065B G5 34_36S/830_40 PSU W60L60 OC SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), All-in, Multi Color Temperature, 3400 lm, 3600 lm, 28 W, 120 lm/W, 113 lm/W, 3000 K, 4000 K, (0.43, 0.40) SDCM ≤5 ; (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 911401877285
Full order code: 872016951672499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads