PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K

RC065B G5 34S/840 PSU W60L60 NOC CFW 2CL

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 120°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401874085
Full order code: 872016951621299

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads