Philips Ledinaire panel EcoSet, EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K, Wireless, EcoSet, UGR19
RC075 4xW60L60 sensor sw remote EcoSet
Product Description
EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver for EcoSet, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Flying leads/wires
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 3 years
- Sustainability rating -