Philips FlexBlend Recessed, 30 W, 625x625 mm, VPC, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4
RC342B 42S/940 SEIA W62L62 VPC PCS U4
Product Description
625x625 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 4200 lm, 30 W, 140 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -