Philips FlexBlend Recessed, 30.5 W, 1200x300 mm, VPC, 4200 lm, 3000 K, CRI>90, DALI, UGR19, Wieland
RC340B 42S/930 DEIA W30L120 VPC PCS W3W2
Product Description
1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 30.5 W, 138 lm/W, 3000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -