PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips FlexBlend Recessed, 30.5 W, 600x600 mm, CPC, 4200 lm, 3000 K, CRI>90, DALI, UGR19, Wieland

RC340B 42S/930 DEIA W60L60 CPC PCS W3W2

Product Description

600x600 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 30.5 W, 138 lm/W, 3000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, DC operated central emergency lighting

Order code: 910925867040
Full order code: 871951410302300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads