PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential Smartbright Direct Panel RC050B

Affordable LED Direct panel delivering comfortable light with excellent uniformity. it is durable, energy efficient and comes with 1 year’s warranty.

Products

Product family information

Description

The new Philips Essential Smartbright direct panel offers exceptional value. It is Perfect for your everyday ceiling lighting installations. It is available in 2 standard sizes and 2 different CCT options to suit your need

Benefits

  • 20K hrs @ L70 B50 @Ta 25°C, 1 year Warranty

  • CRI 80

Features

  • 20K hrs @ L70 B50 @Ta 25°C

  • 1 Year Warranty

Applications

  • Residential
  • Hospitality

Downloads