PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential recessed, 3D printed, 15.4 W, D400mm, 1817 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, IA5, TP(b)

TCBRMR 19S/930 IA5 OC WH401

Product Description

D400mm, Polycarbonate, White, Sensor ready driver Interact System ready, Interact SC1500 Multi-sensor bundle, 1817 lm, 15.4 W, 118 lm/W, 3000 K, (0.44, 0.40) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class

Order code: 912500108787
Full order code: 872016986436800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads