PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential LED Panel RC048 G2

More reliable, more professional, The most affordable LED solution for offices

Products

Product Compare
106
3,800
3000
36
-

Product family information

Description

The Essential LED Panel is the most economical LED solution that provides reliable and qualified lighting in work areas within a long lifetime, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: height of the luminaire <4 cm

  • PMMA as &quot;Light Guide&quot; material: strong anti-yellowing performance over the entire lifetime

Features

  • 4000 lm

  • 111 lm/W

Applications

  • Open office
  • Meeting room
  • Circulation area
  • Hospital
  • Library

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous materials such as sulfur, chlorine, thalates, etc. are present

Downloads