PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential LED Panel RC035

More reliable, more professional, the most affordable LED solution for offices.

Products

Product family information

Description

The Essential LED Panel is the most cost-effective LED solution, offering qualified and reliable lighting in work areas, with an extended life cycle, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: luminaire height of about 3 cm

  • PMMA as "Light Guide" material: excellent anti-yellowing performance over the entire life cycle

Features

  • 4000 lm

  • 100 lm/W

Applications

  • Open offices
  • Meeting rooms
  • Circulation areas
  • Hospitals
  • Libraries

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous material such as sulfur, chlorine, etc. is present

Downloads