PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine recessed, 44 W, 600x600 mm, 6000 lm, 4000 K, DALI, UGR19

RC136B 60S/840 PSD W60L60 OC

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 6000 lm, 44 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 911401808385
Full order code: 871951496399300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads