Philips CoreLine Panel gen6, 32 W, 300x1200 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4
RC132V G6 43S/840 SIA W30L120 OC IA4
Product Description
300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SNS210 sensor, 4300 lm, 32 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | No protection, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -