PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueFashion, Track projector, 21.2 W, 2100 lm, 3000 K, CRI>90, Beam angle 18°, Black

ST704T 20S/PC930 PSU CLM18 BK

Product Description

Track projector, Aluminum, Black, Power supply unit (On/Off), 2100 lm, 21.2 W, 100 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 18°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102256
Full order code: 872016901275200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads