Philips TrueFashion, Track projector, 18.8 W, 2000 lm, 3000 K, CRI>90, Beam angle 18°, White
ST704T 20S/PW930 PSU CLM18 WH
Product Description
Track projector, Aluminum, White, Power supply unit (On/Off), 2000 lm, 18.8 W, 106 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 18°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -