Philips TrueFashion, Track projector, 18.8 W, D80 mm; L162 mm, 2100 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 12°, White
ST714T 20S/PW930 PSU FPO12 WH
Product Description
Track projector, D80 mm; L162 mm, Aluminum, White, Power supply unit (On/Off), 2100 lm, 18.8 W, 112 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 12°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -