PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueFashion, Track projector, 22.5 W, D80 mm; L135 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, Beam angle 24°, Black

ST715T 27S/PC930 PSU FPO24 BK

Product Description

Track projector, D80 mm; L135 mm, Aluminum, Black, Power supply unit (On/Off), 2800 lm, 22.5 W, 124 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102236
Full order code: 872016901255400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads