PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, track projector, 30 W, 2800 lm, Rosé, 2200 K, Wireless, Interact Ready, Wide beam, Black

ST770T 27S/ROSE WIA WB FG WH

Product Description

Compact, track projector, Aluminum, Black, Signal black (RAL9004), Wireless driver Interact System ready, 2800 lm, 30 W, 93 lm/W, Rosé, 2200 K, (0.478,0.382)<2, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102315
Full order code: 872016901335300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads