PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, Maxos fusion variant, 19.6 W, 2700 lm, 3000 K, DALI, Interact Ready, Medium beam, White

ST770X 27S/830 DIA MB FG WH

Product Description

Compact, Maxos fusion variant, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready, 2700 lm, 19.6 W, 136 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track

Order code: 910505101413
Full order code: 871869997727600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads