Philips StyliD Evo, Compact, Maxos fusion variant, 16.4 W, 2000 lm, 3000 K, DALI, Interact Ready, Narrow beam, White
ST770X 20S/830 DIA NB FG WH
Product Description
Compact, Maxos fusion variant, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready, 2000 lm, 16.4 W, 121 lm/W, 3000 K, (0.434,0.403)<3, Narrow beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -