Philips StyliD Evo, Compact, track projector, 35 W, 3900 lm, PremiumColor, 3000 K, CRI>90, Medium beam, Black
ST770T 39S/PC930 PSU MB FG BK
Product Description
Compact, track projector, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 3900 lm, 35 W, 115 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle