PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, track projector, 31 W, 3900 lm, 2700 K, Wide beam, White

ST770T 39S/827 PSU WB FG WH

Product Description

Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 31 W, 132 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101395
Full order code: 871869997710800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads