PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, track projector, 24.5 W, 2700 lm, PremiumColor, 3000 K, CRI>90, Medium beam, Silver

ST770T 27S/PC930 PSU MB FG SI

Product Description

Compact, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 2700 lm, 24.5 W, 114 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101390
Full order code: 871869997705400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads