Philips StyliD Evo, Compact, track projector, 19.6 W, 2700 lm, 4000 K, Very wide beam, White
ST770T 27S/840 PSU VWB FG WH
Product Description
Compact, track projector, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 2700 lm, 19.6 W, 142 lm/W, 4000 K, (0.382,0.380)<3, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle