Philips StyliD Evo, Compact, track projector, 20.5 W, 2700 lm, 2700 K, DALI, Interact Ready, Oval vertical beam, White
ST770T 27S/827 DIA-VLC OVL-V WH
Product Description
Compact, track projector, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, 2700 lm, 20.5 W, 125 lm/W, 2700 K, (0.458,0.410)<3, Oval vertical beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle