Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31 W, 3900 lm, PremiumWhite, 3000 K, CRI>90, Very wide beam, White
ST770S 39S/PW930 PSU VWB FG WH
Product Description
Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3900 lm, 31 W, 130 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Very wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle