Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 35.5 W, 3900 lm, PremiumColor, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector very wide beam >80 degrees, Black
ST770S 39S/PC930 DIA-VLC HVWB BK
Product Description
Compact, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, 3900 lm, 35.5 W, 116 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle