PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31.5 W, 3900 lm, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Wide beam 40 to 80 degrees, Black

ST770S 39S/930 DIA-VLC HWB BK

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled, 3900 lm, 31.5 W, 129 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505101368
Full order code: 871869997682800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads