Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 31.5 W, 3900 lm, 2700 K, DALI, Interact Ready, Wide beam, Silver
ST770S 39S/827 DIA-VLC WB FG SI
Product Description
Compact, Maxos fusion variant (exposed driver box), Aluminum, Silver, White aluminum (RAL9006), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 3900 lm, 31.5 W, 129 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle